键盘箭头键可用于导航菜单、过滤器和数据网格。
了解更多信息 Accessibility

4 Drawer File Cabinet, 15 x 52 x 25, Grey

货号: 4KL66
有现货
新品

Start organizing your professional or home office life with this 4-drawer, letter size vertical cabinet. With high-sided drawers that conveniently accept hanging file folders, this file cabinet offers ample space to store and organize multiple legal-size files without bending or folding. It features precision steel ball-bearings to provide smooth and quiet drawer performace and has adjustable feet for an even stance on uneven surfaces.

Product Information & Features:


  • Catalog Page: 1901
  • Shipping Weight: 115.0 lbs.
  • Country of Origin: United States
  • Color Options: White, Black, Grey, Brown
  • 10-year Limited Warranty
  • Four file drawers
  • Drawers integrated dampers close slowly, silently, and softly
  • Stands evenly on uneven floors with adjustable feet

Technical Specs:

  • File size: Letter
  • Overall Width: 15”
  • Overall Height: 52”
  • Overall Depth: 25”
  • Color: Grey
  • Material: Steel
重量: 5 千克 包装尺寸: 4 × 5 × 4 米
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com: