键盘箭头键可用于导航菜单、过滤器和数据网格。
了解更多信息 Accessibility
Medical Apparel

Medical Apparel

Complete the look of your medical team with our high-quality medical apparel.

We have everything that your staff might need for each shift, from fashion scrub tops, caps, sets, and lab coats to slip-on clogs and nursing shoes. Our medical apparel is designed in various colors, styles, and fabrics, projecting a professional image

此商品将在稍后推出

货号: 0RT28
即将推出
This rechargeable headlamp can also be used with standard AAA batteries. It's light weight, comfortable, economic, flexible, and gives you 100 yards of visibility in pitch black. It features six light modes and allows you to easily recharge it with a USB or a standard wall plug in. The redesigned switch is easy to use, and is designed to work easily with gloves. It features two energy modes--Energy Saving Mode to help you optimize burning life, as well as Constant Mode that features continuous output.
价格不详
Credit Card Pin Pad Reader
新品

此商品将在稍后推出

货号: 1AB92
即将推出
Choosing the right credit card processing terminal to fit your business needs can help you increase your profits and reduce your processing costs. This credit card reader helps you do just that. Its' easy-to-use ATM style interface accepts PIN-based debit card transactions and swipes traditional payment cards. It also accepts chip cards and features a built-in receipt printer
价格不详
Women’s Slip-On Clog
新品

此商品将在稍后推出

货号: 1GB82
即将推出
These clogs are designed to deliver all day comfort and lightness. The rubber outsole is slip-resistant and flexible, while the insole is soft and formulated to be stain resistant. The non-marking soles are made to reduce foot and leg fatigue so you can feel comfortable being on your feet all day. They are easily washable and hygienic, and feature holes for ventilation around the foot bed for all-day heat releaf
价格不详
套

此商品将在稍后推出

货号: 1GS46
即将推出
This powerful, 500-watt work light is a great choice for any job. It emits 7,000 lumens and is great for work sites and home projects. The tempered glass lens with a metal safety grill makes it very portable and easy to carry. It’s easy to attach to any surface and features a grid that allows light to pass through without casting shadows. The durable powder finish also adds durability to the light
价格不详

此商品将在稍后推出

货号: 1TB10
即将推出
This small and light POS system brings flexibility, functionality, and style to POS and is great for small businesses and traveling retailers. It gives the user full range of standard connectivity ports for retail POS and hospitality applications. With a high screen resolution, a credit card reader, and a receipt printer, it has everything you need from a POS system without the hassle and extra weight
价格不详
Industrial Steel Handheld Flashlight
新品

货号: 2CF67
有现货
This flashlight is ideal for harsh work environments and has been approved for use in hazardous working conditions. It is made with stainless steel and is waterproof to 1.5 meters . Its' beam distance is up to 850 feet in pitch black. It features three light modes for energy saving and flexibility: low at 55 lumens, medium at 185 lumens, and high at 580 lumens.It also includes three AAA batteries
价格不详

货号: 2EW02
有现货
这款功能齐全的POS系统配备15英寸触摸屏、信用卡密码键盘读卡器和收据打印机。屏幕最高分辨率为1024 x 768,并具备防水功能。该系统为用户提供零售POS和餐饮应用所需的全套标准连接端口。此外,它还配备一个高品质、安全的钢制带锁现金箱。

货号: 2JD29
有现货
This lightweight and easy-to-use flashlight produces a broad floor beam, giving you the best beam for most indoor and short distance applications. It is powered by three premium, high-intensity LED lights and gives you 700 feet of visibility. It features three light modes for energy saving and flexibility: low, high, and strobe model. It comes with two alkaline D batteries
价格不详
90-Watt Bright White LED Light Bulb
新品

货号: 2JD90
有现货
This bright, eco-friendly 90-watt bulb is great for a focused light distribution effect. It is dimmable and is an energy efficient replacement for a standard 90-watt halogen. It consumes only 16 watts to produce 1200 lumens in a white color temperature. It is compatible with most LED dimmers and has a total life span of 22.5 years. It works for both indoor and outdoor use, making it ideal for security lighting
价格不详

货号: 2JV62
有现货
This simple, comfortable scrub set comes in a variety of colors. The set features a V-neck top and set-in sleeves. There are two chest pockets for storage. The relaxed-fit, straight-leg pants have a matching drawstring for a comfortable, adjustable, fit. There are two pockets on the side of the pants, and two pockets in the back for extra storage. The comfortable 65/35 polyester/cotton material is suitable for all day wear.
价格不详
套
Credit Card Pin Pad Reader
新品

货号: 2LM04
有现货
Brighten up your reail space with this fun and sleek credit card reader--it is easy to use and perfect for any business. Its' easy-to-use ATM style interface accepts PIN-based debit card transactions and swipes traditional payment cards. It also accepts chip cards.
价格不详

货号: 2RW93
有现货
This 15-inch touch screen monitor is great for retail—it is easily integrated with a variety of POS systems. It gives the user full range of standard connectivity ports for retail POS and hospitality applications. The sensitive touch screen recognizes touch input from fingers, gloved fingers, stylus, and pens. The screen has a maximum resolution of 1024 x 768 and is water-resistant. It features a built-in magnetic card reader for quick and easy credit card payment
价格不详

货号: 2TK59
有现货
This 500-lumen powered suspended lamp is a powerful and compact LED work light that is ideal for construction work and auto repair. It is portable and easy to transport with a hook at the top allows you to attach it to multiple surfaces. It shines bright at 500 lumens and is protected by a shatter-proof polycarbonate lens, and a stainless steel mounting bracket. It features a brightly colored plastic handle for visibility
价格不详

货号: 2WE71
有现货
This easy-to-use mobile card reader allows merchants to take their businesses anywhere using their mobile device’s headphone jack. This device is compatible with both IOS and Android. It is a safe and secure way to make payments as it encrypts card information at the moment of the swipe and doesn't store data on the device after the payment has been processed. It works with all major credit cards and allows you to swipe payments without a connection in Offline Mode
价格不详
Steel Storage Shelves, 65 x 55 in.
新品

货号: 3ET67
有现货
Add these practical and spacious shelves to your office storage collection. This shelving unit features welded steel construction for added durability and support, four adjustable shelves for versatile storage options, and a 4000 pound weight capacity. The hammered granite finish and tread-plate design create a bold look in your space, and the powder coating provides a layer of protection against wear and tear.
价格不详

货号: 3JK76
有现货
This 5-drawer desk keeps your office space organized. The desk's large work surface is ideal for writing or working on your laptop or computer. It features a cabinet for additional storage, as well as a sliding keyboard pad. The scratch and stain-resistant melamine laminate finish protects the work surface and retains a polished look for years of productive use.
价格不详

货号: 3JK90
有现货
The executive chair is designed for ultimate back comfort and support. For extra softness and cushioning, this high-back chair has high-quality mesh upholstery. The chair is designed to offer lumbar support by conforming to the curve of your body. Functional and fashionable, this chair also has an adjustable headrest that supports your head and alleviates neck pain while you work.
价格不详
件

货号: 3LV37
有现货
This fashionable women’s scrub top offers fashionable comfort at a reasonable price.It features a bold V-neck for some fashionable contrast at the neckline. The top has five pockets in total—one chest pocket, two side pockets, and two hidden pockets. It is made with high a quality poly/cotton combination and the fabric is brushed to give you a smoother feel. The top is double-stitched for durability and has a five-button closure.
价格不详

货号: 3RE23
有现货
This lab coat is light and is designed to move with you all day. A simpler, lighter version of the Physician’s lab coat, it is available in two different lengths, has two front pockets, a three button closure, and side-hand access. The comfortable 65/35 polyester/cotton material is suitable for all day wear. Sizes include small, medium, large, extra large, 2-extra large, 3-extra large, 4-extra large, and 5-extra large.
价格不详
400-Watt Bulb Work Light
新品

货号: 3TU20
有现货
This 400 watt bulb light is great for both indoor and outdoor projects. This light is suitable for wet areas as well as hazardous workspaces and conditions. It resists the effects of rust and corrosion with powder coat, stainless steel hardware, and a tripod made of copper-free and corrosion resitant aluminum. It features a single LED light fixture and a versatile tripod mounting for convenient and powerful illumination for work areas. It stands at four feet tall, and is a smaller, lighter version of the 600-watt work light
价格不详
General Purpose Handheld LED Spotlight
新品

货号: 3UK92
有现货
This bright, compact and durable handheld spotlight is a great tool for guiding you through poorly-lit areas. Eight bright white LED's illuminate dark jobsite work areas, with a 450 meter range. It has a 25-hour burn life and is shock-proof to 1.5 meters. Its' over-molded lens cover increases durability and provides protection from wear and tear. Batteries for this light are sold separately.
价格不详

货号: 3YB32
有现货
This comfortable one-size-fits-all scrub cap is made to last you wear after wear. It has double-stitch construction as well as a soft cloth band on the inside as an additional layer of support and sweat protection. It also has contoured seaming with back elastic to ensure a better fit. It features an adjustable drawstring in the back
价格不详

货号: 4HC51
有现货
This stylish and comfortable three-button lab coat features two patch pockets, a chest pocket, and a back-belt for adjustability and functionality. The comfortable 65/35 polyester/cotton material is suitable for all day wear. Sizes include small, medium, large, extra large, 2-extra large, 3-extra large, 4-extra large, and 5-extra large.
价格不详
件
500-Watt Portable Work Light
新品

货号: 4HJ92
有现货
This 500 watt work light is perfect for contruction/work sites or at home projects. It produces a maximum of 16,000 lumens. The light head can be adjusted on the base and features comfort grips. The work light features a heat-resistant tempered glass shade for ultimate protection This lamp is great for both indoor and outdoor work and is weather resistant. It's small, lightweight, and easy to transport
价格不详
4 Drawer File Cabinet, 15 x 52 x 25, Grey
新品

货号: 4KL66
有现货
Start organizing your professional or home office life with this 4-drawer, letter size vertical cabinet. With high-sided drawers that conveniently accept hanging file folders, this file cabinet offers ample space to store and organize multiple legal-size files without bending or folding. It features precision steel ball-bearings to provide smooth and quiet drawer performace and has adjustable feet for an even stance on uneven surfaces.
价格不详