Architectural Floodlighting
12-volt Rechargeable Search light Set
有现货
These bright, rechargeable searchlights feature 15 LED area lights and a spotlight. Great for outdoor work, auto repair, search and rescue, and power outages. These lights are powered by 12-volt rechargeable lead acid batteries and the internal batteries are easily accessible. The total burn time for these lights is 40 hours and a shoulder strap is included with both lights
价格不详
300-Watt Floodlight
有现货
This 300-watt flood light provides bright and focused illumination. Ideal for construction sites and outdoor use, as well as in commercial applications and residential areas, pools, and other recreational areas. Its' sturdy, weather-resistant metal housing protects from rain, rust, and debris.
价格不详
500-Watt Portable Work Light
有现货
This 500 watt work light is perfect for contruction/work sites or at home projects. It produces a maximum of 16,000 lumens. The light head can be adjusted on the base and features comfort grips. The work light features a heat-resistant tempered glass shade for ultimate protection This lamp is great for both indoor and outdoor work and is weather resistant. It's small, lightweight, and easy to transport
价格不详
400-Watt Bulb Work Light
有现货
This 400 watt bulb light is great for both indoor and outdoor projects. This light is suitable for wet areas as well as hazardous workspaces and conditions. It resists the effects of rust and corrosion with powder coat, stainless steel hardware, and a tripod made of copper-free and corrosion resitant aluminum. It features a single LED light fixture and a versatile tripod mounting for convenient and powerful illumination for work areas. It stands at four feet tall, and is a smaller, lighter version of the 600-watt work light
价格不详
Footwear
Women’s White Slip-On Clogs
有现货
These clogs are designed to deliver all day comfort and lightness. The rubber outsole is slip-resistant and flexible, while the insole is soft and formulated to be stain resistant. The non-marking soles are made to reduce foot and leg fatigue so you can feel comfortable being on your feet all day. They are easily washable and hygienic, and feature holes for ventilation around the foot bed for all-day heat releaf
价格不详
Women’s Nursing Shoe
有现货
These shoes are designed to deliver all day comfort and lightness. The non-marking soles are made to reduce foot and leg fatigue. The holes on the heels allow for additional ventilation and the rubber outsole is slip-resistant and flexible, while the insole is soft and formulated to be stain resistant. They are easily washable and hygienic, and feature holes for ventilation around the foot bed for all-day heat releaf.
价格不详
Men’s Slip On Clogs
有现货
These clogs are designed to deliver all day comfort and lightness. The non-marking soles are made to reduce foot and leg fatigue. The holes on the heels and in the insole allow for additional ventilation and the rubber outsole is slip-resistant and flexible, while the insole is soft and formulated to be stain resistant. They are easily washable and hygienic, and feature holes for ventilation around the foot bed for all-day heat releaf.
价格不详
Women’s Slip-On Clog
此商品将在稍后推出
即将推出
These clogs are designed to deliver all day comfort and lightness. The rubber outsole is slip-resistant and flexible, while the insole is soft and formulated to be stain resistant. The non-marking soles are made to reduce foot and leg fatigue so you can feel comfortable being on your feet all day. They are easily washable and hygienic, and feature holes for ventilation around the foot bed for all-day heat releaf
价格不详
Headlamps
Industrial 310 Lumen LED Headlamp
有现货
This headlamp has a 310 lumen output making ideal for work in poorly-lit areas. The easy-to-twist focus ring makes it easy to adjust the beam while you’re working. The top strap is removable so you can attach the headlamp to a hard hat. It's light weight, comfortable, economic, flexible, and gives you 60 yards of visibility in pitch black. The headlamp is battery-operated and comes with two AA batteries.
价格不详
Hardhat with 300 Lumen LED Light
有现货
This hardhat is great for night work. It features a bright, 300 lumen detachable headlamp for optimal illumination. The light is battery operated and includes 2 AA batteries. The bright and sturdy shell is made with polyethylene, making it weather and debris-resistant. The color options include yellow, white, orange, and red, and the sizing options include 6, 7, and 8.
价格不详
220 Lumen Rechargeable Headlamp
此商品将在稍后推出
即将推出
This rechargeable headlamp can also be used with standard AAA batteries. It's light weight, comfortable, economic, flexible, and gives you 100 yards of visibility in pitch black. It features six light modes and allows you to easily recharge it with a USB or a standard wall plug in. The redesigned switch is easy to use, and is designed to work easily with gloves. It features two energy modes--Energy Saving Mode to help you optimize burning life, as well as Constant Mode that features continuous output.
价格不详
Lighting Products
General Purpose Handheld LED Spotlight
有现货
This bright, compact and durable handheld spotlight is a great tool for guiding you through poorly-lit areas. Eight bright white LED's illuminate dark jobsite work areas, with a 450 meter range. It has a 25-hour burn life and is shock-proof to 1.5 meters. Its' over-molded lens cover increases durability and provides protection from wear and tear. Batteries for this light are sold separately.
价格不详
500-Lumen Portable Suspended Work Lamp
有现货
This 500-lumen powered suspended lamp is a powerful and compact LED work light that is ideal for construction work and auto repair. It is portable and easy to transport with a hook at the top allows you to attach it to multiple surfaces. It shines bright at 500 lumens and is protected by a shatter-proof polycarbonate lens, and a stainless steel mounting bracket. It features a brightly colored plastic handle for visibility
价格不详
90-Watt Bright White LED Light Bulb
有现货
This bright, eco-friendly 90-watt bulb is great for a focused light distribution effect. It is dimmable and is an energy efficient replacement for a standard 90-watt halogen. It consumes only 16 watts to produce 1200 lumens in a white color temperature. It is compatible with most LED dimmers and has a total life span of 22.5 years. It works for both indoor and outdoor use, making it ideal for security lighting
价格不详
Handheld Flashlight
有现货
This lightweight and easy-to-use flashlight produces a broad floor beam, giving you the best beam for most indoor and short distance applications. It is powered by three premium, high-intensity LED lights and gives you 700 feet of visibility. It features three light modes for energy saving and flexibility: low, high, and strobe model. It comes with two alkaline D batteries
价格不详
Industrial Steel Handheld Flashlight
有现货
This flashlight is ideal for harsh work environments and has been approved for use in hazardous working conditions. It is made with stainless steel and is waterproof to 1.5 meters . Its' beam distance is up to 850 feet in pitch black. It features three light modes for energy saving and flexibility: low at 55 lumens, medium at 185 lumens, and high at 580 lumens.It also includes three AAA batteries
价格不详
500-watt Work Light
此商品将在稍后推出
即将推出
This powerful, 500-watt work light is a great choice for any job. It emits 7,000 lumens and is great for work sites and home projects. The tempered glass lens with a metal safety grill makes it very portable and easy to carry. It’s easy to attach to any surface and features a grid that allows light to pass through without casting shadows. The durable powder finish also adds durability to the light
价格不详
Medical Uniforms
Men’s Basic V-neck, 1-Pocket Light Blue Scrub Top
有现货
This simple, comfortable scrub top comes in a variety of colors. This top has one chest pocket and runs large. The comfortable 65/35 polyester/cotton material is suitable for all day wear and has double-stitch construction Sizes include extra extra small, extra small, small, medium, large, extra large, 2-extra large, 3-extra large, 4-extra large, and 5-extra large.
价格不详
Colorful Floral Women’s Scrub Top
有现货
This bright, colorful women’s scrub top is not only comfortable, but fun to wear. It has a V-neck line and two front pockets. It is made with high a quality poly/cotton combination and the fabric is brushed to give you a smoother feel. The top is double-stitched for durability. Sizes include extra extra small, extra small, small, medium, large, extra large, 2-extra large, 3-extra large, 4-extra large, and 5-extra large.
价格不详
Women’s Fashion Scrub Set
有现货
Work in style and comfort with this all-white women’s scrub set. The fabric is all cotton, and features two pockets on the scrub top, and two pockets on the scrub pants. The fabric is brushed to give you a smoother feel. The top and bottom are both double-stitched for durability. Sizes include extra extra small, extra small, small, medium, large, extra large, 2-extra large, 3-extra large, 4-extra large, and 5-extra large.
价格不详
Men’s White Scrub Set
有现货
Work in style and comfort with this all-white men’s scrub set. The fabric is all cotton, and features two pockets on the scrub top, and two large velcro pockets on the scrub pants. The relaxed-fit, straight-leg pants have a matching drawstring for a comfortable, adjustable, fit. Sizes include extra extra small, extra small, small, medium, large, extra large, 2-extra large, 3-extra large, 4-extra large, and 5-extra large.
价格不详
Physician’s 5-Pocket Lab Coat
有现货
This physician’s lab coat is available in 2 different lengths--regular (37") and long (40"). It features a four-button front closure, two inside pockets, three front pockets, and side hand access. The comfortable 75/25 polyester/cotton material is suitable for all day wear. Sizes include small, medium, large, extra large, 2-extra large, 3-extra large, 4-extra large, and 5-extra large.
价格不详
Women’s Physician’s 3-Pocket Lab Coat
有现货
This stylish and comfortable three-button lab coat features two patch pockets, a chest pocket, and a back-belt for adjustability and functionality. The comfortable 65/35 polyester/cotton material is suitable for all day wear. Sizes include small, medium, large, extra large, 2-extra large, 3-extra large, 4-extra large, and 5-extra large.
价格不详
Women’s Teal Scrub Cap
有现货
This comfortable one-size-fits-all scrub cap is made to last you wear after wear. It has double-stitch construction as well as a soft cloth band on the inside as an additional layer of support and sweat protection. It also has contoured seaming with back elastic to ensure a better fit. It features an adjustable drawstring in the back
价格不详
Men’s 2-Pocket Lab Coat
有现货
This lab coat is light and is designed to move with you all day. A simpler, lighter version of the Physician’s lab coat, it is available in two different lengths, has two front pockets, a three button closure, and side-hand access. The comfortable 65/35 polyester/cotton material is suitable for all day wear. Sizes include small, medium, large, extra large, 2-extra large, 3-extra large, 4-extra large, and 5-extra large.
价格不详
Women’s 5-Pocket V-neck Fashion Scrub Top
有现货
This fashionable women’s scrub top offers fashionable comfort at a reasonable price.It features a bold V-neck for some fashionable contrast at the neckline. The top has five pockets in total—one chest pocket, two side pockets, and two hidden pockets. It is made with high a quality poly/cotton combination and the fabric is brushed to give you a smoother feel. The top is double-stitched for durability and has a five-button closure.
价格不详
Basic Women’s 4-Pocket Black Scrub Set
有现货
This simple, comfortable scrub set comes in a variety of colors. The set features a V-neck top and set-in sleeves. There are two chest pockets for storage. The relaxed-fit, straight-leg pants have a matching drawstring for a comfortable, adjustable, fit. There are two pockets on the side of the pants, and two pockets in the back for extra storage. The comfortable 65/35 polyester/cotton material is suitable for all day wear.
价格不详
Office Furniture
White Bookshelf, 35 x 77 in.
有现货
Keep your books and decorative items within easy reach with this five case book shelf. Built with a traditional design and durable construction, this bookcase is ideal for professional environments. Made with five spacious shelves, this bookcase has abundant space to display all of your books, awards, and decor. The solid wood has a natural feel. The shelf comes with a 10-year limited warranty and is recyclable and possible to use for energy recovery.
价格不详
Wooden Storage Cabinet, Bookshelf, 72 in.
有现货
Organize your space with this spacious, bookshelf-cabinet combination. This piece features two sets of five adjustable shelves, with five additional shelves in the interior. Two of the shelves are adjustable so you can customize your storage as needed, and two shelves are fixed to provide increased stability. The accompanying damper allows the doors to close slowly, silently, and softly, and the cabinet feet are adjustable for increased stability on uneven floors.
价格不详
Reception Desk, 71 x 42 in.
有现货
With high-sided walls and a tall counter, this reception desk is suitable for conducting business transactions and greeting guests. This reception desk comes with a 10-year limited warranty. It has been tested for office use and meets the requirements for safety, durability, and stability. It includes four drawers for extra storage, a keyboard drawer, and locks with two keys for extra security.
价格不详
Storage Combination with Doors
有现货
Store and display your favorite items with this storage-display cabinet. With sixteen shelves total, and two cabinets for additional storage, keep your items dust-free but still visible with the glass door cabinets. Two of the cabinet shelves are adjustable so you can customize your storage as needed, while two of the shelves are fixed to provide increased stability. The accompanying damper allows for slow, silent, and soft opening and closing of cabinet doors
价格不详
Modern White Table, 37 x 37 in.
有现货
Great for any waiting/reception area, this table gives any office a sleek and modern look. Legs include plastic feet to protect from floor scratching. The table is made in the United States and comes with a 10-year limited warranty and the color options include white and black. The table is made with particleboard, steel, printed fiberboard, and has a shiny coat finish.
价格不详
Round Meeting Table, 30 in. x 30in.
有现货
Add this round table to your office furniture collection. Great for meeting rooms, lunch rooms, and break rooms, it features a lightweight UV-resistant top, and a removable base and top for easy transport.The table top is made with antimicrobial additives which include antibacterial and anti-fungal properties so you can use it for years. It has a simple design, and requires no assembly or disassembly, and seats up to 4 people comfortably
价格不详
Manager’s Desk Chair
有现货
Provide yourself with the ultimate comfort at the office with the Manager’s Desk Chair. This chair features adjustable padded arms, black upholstery, and seat height adjustment to encourage more natural posture at your desk. For extra softness and cushioning, this chair has high-quality mesh upholstery. Enjoy built-in lumbar support with this comfortable, ergonomic, durable high-back chair.
价格不详
Conference Table, 47 in. x 10 ft.
有现货
Make your meetings more productive with this durable wood-top conference table. Both stylish and comfortable, the laminate table top is durable, easy to clean, and great for high-volume use. The table is spacious, stain resistant, and easy to clean. The base is made with metal and the legs are adjustable, with leveling guides at the base to help maintain a level surface on uneven floors.
价格不详
4 Drawer File Cabinet, 15 x 52 x 25, Grey
有现货
Start organizing your professional or home office life with this 4-drawer, letter size vertical cabinet. With high-sided drawers that conveniently accept hanging file folders, this file cabinet offers ample space to store and organize multiple legal-size files without bending or folding. It features precision steel ball-bearings to provide smooth and quiet drawer performace and has adjustable feet for an even stance on uneven surfaces.
价格不详
Executive Chair With Headrest
有现货
The executive chair is designed for ultimate back comfort and support. For extra softness and cushioning, this high-back chair has high-quality mesh upholstery. The chair is designed to offer lumbar support by conforming to the curve of your body. Functional and fashionable, this chair also has an adjustable headrest that supports your head and alleviates neck pain while you work.
价格不详
Wooden Office Desk, 60 x 29 x 30 in.
有现货
This 5-drawer desk keeps your office space organized. The desk's large work surface is ideal for writing or working on your laptop or computer. It features a cabinet for additional storage, as well as a sliding keyboard pad. The scratch and stain-resistant melamine laminate finish protects the work surface and retains a polished look for years of productive use.
价格不详
Steel Storage Shelves, 65 x 55 in.
有现货
Add these practical and spacious shelves to your office storage collection. This shelving unit features welded steel construction for added durability and support, four adjustable shelves for versatile storage options, and a 4000 pound weight capacity. The hammered granite finish and tread-plate design create a bold look in your space, and the powder coating provides a layer of protection against wear and tear.
价格不详
Patient Identification
Medical Tag, Sterling Silver, Rhodium Plated
有现货
This medical identifications tag is a beautiful and practical way to wear your medical information. Measuring 1" x 3/4", the tag is coated with a fine, Rhodium finish, helping the tag stay shiny and resistant to tarnish. The tag can be engraved on the back.
价格不详
Medical Tag, Sterling Silver
有现货
This medical identifications tag is a beautiful and practical way to wear your medical information. Measuring 1" x 3/4", the tag can be engraved on the back.
价格不详
Medical Tag, Stainless Steel
有现货
This medical identifications tag is a convenient and practical way to wear your medical information. Measuring 1" x 3/4", the stainless steel tag can be engraved on the back.
价格不详
Patient Transportation Equipment
Foldable Wheelchair
有现货
Foldable Wheelchair features a powder coated steel frame with durable nylon upholstery and padded removable armrests. Composite magnesium alloy wheels with maintenance-free bearings and composite handrims make for a smooth ride.
价格不详
POS Systems
15- Inch POS Touch Screen Monitor With Card Reader
有现货
This 15-inch touch screen monitor is great for retail—it is easily integrated with a variety of POS systems. It gives the user full range of standard connectivity ports for retail POS and hospitality applications. The sensitive touch screen recognizes touch input from fingers, gloved fingers, stylus, and pens. The screen has a maximum resolution of 1024 x 768 and is water-resistant. It features a built-in magnetic card reader for quick and easy credit card payment
价格不详
Touch Screen Credit Card POS System
此商品将在稍后推出
即将推出
This small and light POS system brings flexibility, functionality, and style to POS and is great for small businesses and traveling retailers. It gives the user full range of standard connectivity ports for retail POS and hospitality applications. With a high screen resolution, a credit card reader, and a receipt printer, it has everything you need from a POS system without the hassle and extra weight
价格不详
Printers
Pricing Labeler
有现货
This pricing labeler is easy to use and comes with one roll of white labels and spare ink. Print up to seven characters with this pricing gun. Made with strength in mind, this pricing labeler is built with quality materials and is drop-tested to ensure durability in the warehouse, stockroom, showroom, and other areas with hard floors. The ergonomic design keeps your hands comfortable during use, reducing strain and allowing you to comfortably use the labeler
价格不详
Retail Supplies
NFC Credit Card Reader
有现货
This NFC credit card reader accepts PIN-based debit card transactions and swipes traditional payment cards. It accepts chip cards and enables contactless payments for easy and efficient credit card transactions. Compatible with Apple Pay, LoopPay, Google Wallet, Plastc, and Coin. It is a safe and secure way to make payments as it encrypts card information at the moment of the swipe and doesn't store data on the device after the payment has been processed.
价格不详
Receipt Printer
有现货
This receipt printer uses a ribbon to transfer ink to paper, making it resistant to discoloration and smears from heat and humidity. It can easily be connected to any laptop/computer via USB cable. It's light weight, easy to use, and is suitable for an outdoor work environment. It's powered by rechargeable lithium batteries and includes a power adapter.
价格不详
Handheld Laser Barcode Scanner
有现货
This lightweight handheld barcode scanner offers high performace scanning at a reasonable price by allowing merchants to capture barcodes quickly and effectively. It connects to any POS system via USB cable and is easy to install and use with little or no training. It features a 3-inch display screen as well as a full letter and number pad that allows you to manually enter data and information
价格不详
Bluetooth Barcode Scanner
有现货
This innovative Bluetooth barcode scanner allows easy bar code transmission to a host application via Bluetooth connection to laptops, smartphones, and other devices. The bluetooth technology offers high performace scanning at a reasonable price by allowing merchants to capture barcodes quickly and effectively. It also includes a USB cable and is easy to install and use with little or no training.
价格不详
Handheld Laser Barcode Scanner
有现货
This lightweight laser handheld barcode scanner offers high performace scanning at a reasonable price by allowing merchants to capture barcodes quickly and effectively. It connects to any POS system via USB cable and is easy to install and use with little or no training. The color options include white, gray, and black and the material is plastic.
价格不详
Mobile Phone Card Reader
有现货
This easy-to-use mobile card reader allows merchants to take their businesses anywhere using their mobile device’s headphone jack. This device is compatible with both IOS and Android. It is a safe and secure way to make payments as it encrypts card information at the moment of the swipe and doesn't store data on the device after the payment has been processed. It works with all major credit cards and allows you to swipe payments without a connection in Offline Mode
价格不详
Credit Card Pin Pad Reader
有现货
Brighten up your reail space with this fun and sleek credit card reader--it is easy to use and perfect for any business. Its' easy-to-use ATM style interface accepts PIN-based debit card transactions and swipes traditional payment cards. It also accepts chip cards.
价格不详
Credit Card Pin Pad Reader
此商品将在稍后推出
即将推出
Choosing the right credit card processing terminal to fit your business needs can help you increase your profits and reduce your processing costs. This credit card reader helps you do just that. Its' easy-to-use ATM style interface accepts PIN-based debit card transactions and swipes traditional payment cards. It also accepts chip cards and features a built-in receipt printer
价格不详
Women’s Basic 1-Pocket Pink Scrub Top
有现货
The simple and light scrub top has one chest pocket and a button back-belt. It is made with high a quality poly/cotton combination and the fabric is brushed to give you a smoother feel. The top is double-stitched for durability and has a five-button closure. Sizes include extra extra small, extra small, small, medium, large, extra large, 2-extra large, 3-extra large, 4-extra large, and 5-extra large.
价格不详