Keyboard arrow keys can be used
to navigate menus, filters, and datagrids.
Learn more in Accessibility

Clearance

Browse our website to find the desired office furniture that will help organize your workspace whether that be at home or at a place of work. We provide a variety of desks, chairs, file cabinets, lamps, and more from the top brands and highest quality, in all styles and sizes. Shop our selection to find the perfect solution for your needs.

Steel Storage Shelves, 65 x 55 in.
New

SKU: 3ET67
In Stock
Add these practical and spacious shelves to your office storage collection. This shelving unit features welded steel construction for added durability and support, four adjustable shelves for versatile storage options, and a 4000 pound weight capacity. The hammered granite finish and tread-plate design create a bold look in your space, and the powder coating provides a layer of protection against wear and tear.
$207.99

SKU: 3JK76
In Stock
This 5-drawer desk keeps your office space organized. The desk's large work surface is ideal for writing or working on your laptop or computer. It features a cabinet for additional storage, as well as a sliding keyboard pad. The scratch and stain-resistant melamine laminate finish protects the work surface and retains a polished look for years of productive use.
$527.56

SKU: 3JK90
In Stock
The executive chair is designed for ultimate back comfort and support. For extra softness and cushioning, this high-back chair has high-quality mesh upholstery. The chair is designed to offer lumbar support by conforming to the curve of your body. Functional and fashionable, this chair also has an adjustable headrest that supports your head and alleviates neck pain while you work.
$436.00
4 Drawer File Cabinet, 15 x 52 x 25, Grey
New

SKU: 4KL66
In Stock
Start organizing your professional or home office life with this 4-drawer, letter size vertical cabinet. With high-sided drawers that conveniently accept hanging file folders, this file cabinet offers ample space to store and organize multiple legal-size files without bending or folding. It features precision steel ball-bearings to provide smooth and quiet drawer performace and has adjustable feet for an even stance on uneven surfaces.
$316.20

SKU: 5BM69
In Stock
Make your meetings more productive with this durable wood-top conference table. Both stylish and comfortable, the laminate table top is durable, easy to clean, and great for high-volume use. The table is spacious, stain resistant, and easy to clean. The base is made with metal and the legs are adjustable, with leveling guides at the base to help maintain a level surface on uneven floors.
$551.20

SKU: 5IF41
In Stock
Organize and decorate your office space with this sleek display rack. This piece features two adjustable shelves for increased customization, and two fixed shelves for increased stability. The rack comes with a 10-year limited warranty and is made in the United States. It is made from all recyclable materials. The color options include light brown, brown, black, and white.
$551.59

SKU: 5UB78
In Stock
This cost-effective barcode label maker allows you to create almost any label size you need. It includes software that allows you to connect to and directly print from any computer or smartphone. Create labels directly from text in Microsoft Word, Excel, Outlook, QuickBooks, and other programs withrout retyping. Print your labels with ultra speed, at 94 labels per minute. The built-in auto cutter ensures a clean and precise finished edge every time.
$500.00
4 Drawer File Cabinet, 15 x 26 x 22
New

SKU: 6GH85
In Stock
This 4-drawer file cabinet is suitable for letter-size hanging files. With high-sided drawers that conveniently accept hanging file folders, this file cabinet offers ample space to store and organize multiple legal-size files without bending or folding. It features precision ball-bearings to provide smooth and quiet drawer performace and has adjustable feet for an even stance on uneven surfaces.Made from real wood, it features four wheels for increased mobility, and a lock and key for added security
$260.20

SKU: 6LJ54
In Stock
Provide yourself with the ultimate comfort at the office with the Manager’s Desk Chair. This chair features adjustable padded arms, black upholstery, and seat height adjustment to encourage more natural posture at your desk. For extra softness and cushioning, this chair has high-quality mesh upholstery. Enjoy built-in lumbar support with this comfortable, ergonomic, durable high-back chair.
$180.68
Round Meeting Table, 30 in. x 30in.
New

SKU: 6PM40
In Stock
Add this round table to your office furniture collection. Great for meeting rooms, lunch rooms, and break rooms, it features a lightweight UV-resistant top, and a removable base and top for easy transport.The table top is made with antimicrobial additives which include antibacterial and anti-fungal properties so you can use it for years. It has a simple design, and requires no assembly or disassembly, and seats up to 4 people comfortably
$200.76

SKU: 7BS71
In Stock
Great for any waiting/reception area, this table gives any office a sleek and modern look. Legs include plastic feet to protect from floor scratching. The table is made in the United States and comes with a 10-year limited warranty and the color options include white and black. The table is made with particleboard, steel, printed fiberboard, and has a shiny coat finish.
$159.60

SKU: 7NQ22
In Stock
Store and display your favorite items with this storage-display cabinet. With sixteen shelves total, and two cabinets for additional storage, keep your items dust-free but still visible with the glass door cabinets. Two of the cabinet shelves are adjustable so you can customize your storage as needed, while two of the shelves are fixed to provide increased stability. The accompanying damper allows for slow, silent, and soft opening and closing of cabinet doors
$639.99

SKU: 8LG34
In Stock
With high-sided walls and a tall counter, this reception desk is suitable for conducting business transactions and greeting guests. This reception desk comes with a 10-year limited warranty. It has been tested for office use and meets the requirements for safety, durability, and stability. It includes four drawers for extra storage, a keyboard drawer, and locks with two keys for extra security.
$340.47

SKU: 8UF78
In Stock
Organize your space with this spacious, bookshelf-cabinet combination. This piece features two sets of five adjustable shelves, with five additional shelves in the interior. Two of the shelves are adjustable so you can customize your storage as needed, and two shelves are fixed to provide increased stability. The accompanying damper allows the doors to close slowly, silently, and softly, and the cabinet feet are adjustable for increased stability on uneven floors.
$680.44

SKU: 8VS71
In Stock
Keep your books and decorative items within easy reach with this five case book shelf. Built with a traditional design and durable construction, this bookcase is ideal for professional environments. Made with five spacious shelves, this bookcase has abundant space to display all of your books, awards, and decor. The solid wood has a natural feel. The shelf comes with a 10-year limited warranty and is recyclable and possible to use for energy recovery.
$159.99