500-watt Work Light
货号: 1GS46
即将推出

此商品将在稍后推出
特色的
This powerful, 500-watt work light is a great choice for any job. It emits 7,000 lumens and is great for work sites and home projects. The tempered glass lens with a metal safety grill makes it very portable and easy to carry. It’s easy to attach to any surface and features a grid that allows light to pass through without casting shadows. The durable powder finish also adds durability to the light
Product Information & Features:
- Catalog Page: 9273
- 500-watt power
- 7,000 lumens
Technical Specs:
- Width: 8.5”
- Height: 5.5”
- Depth: 3.5”
- Weight: 5 lb.
重量:
8
磅
包装尺寸:
6
×
4
×
9
在
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com:






