Keyboard arrow keys can be used
to navigate menus, filters, and datagrids.
Learn more in Accessibility

600-Watt Bulb Work Light

SKU: 5TU10
In Stock
Qty item
1+ $39.99
10+ $37.99
20+ $35.99
New Arrival

This 600 watt bulb light is a heavy duty work light and is perfect for contruction/work sites or at home projects. It features a 4-7 foot adjustable tripod unit and an adjustable lamp head. It produces a maximum of 16,000 lumens. The light head can be adjusted on the base and features comfort grips. The work light features a heat-resistant tempered glass shade for ultimate protection This lamp is great for both indoor and outdoor work and is weather resistant.

Product Information & Features:


  • Catalog Page: 6972
  • 600-watt power bulb
  • Tripod is adjustable—ranges from 4 feet to 7 feet
  • Includes 5 foot power chord
  • Bulb type: halogen
  • Color: yellow
  • Water resistant

Technical Specs:

  • Width: 9”
  • Length: 23”
  • Depth: 23”
  • Height: 4-7 ft.
  • Weight: 7 lb.