300-Watt Floodlight
货号: 5GF68
有现货

This 300-watt flood light provides bright and focused illumination. Ideal for construction sites and outdoor use, as well as in commercial applications and residential areas, pools, and other recreational areas. Its' sturdy, weather-resistant metal housing protects from rain, rust, and debris.
Product Information & Features:
- Catalog Page: 5934
- 300-watt power
- Made with weather and rust-resistant metal
- Bulb type: halogen
- Power type: hardwired
Technical Specs:
- Width: 5”
- Length: 9.5”
- Height: 7”
- Depth: 6”
- Weight: 4.5 lb.
重量:
9
千克
包装尺寸:
3
×
5
×
4
英尺
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com:





