Keyboard arrow keys can be used
to navigate menus, filters, and datagrids.
Learn more in Accessibility

Medical

From medical uniforms and lab coats to medical equipment, we offer a wide selection of healthcare clothing, accessories, patient handling, and transport products that are perfect for the use in hospitals, laboratories, doctor's offices, veterinary clinics, nursing homes, and other medical facilities.

Women’s Slip-On Clog
New

This product will be available later

SKU: 1GB82
Coming Soon
These clogs are designed to deliver all day comfort and lightness. The rubber outsole is slip-resistant and flexible, while the insole is soft and formulated to be stain resistant. The non-marking soles are made to reduce foot and leg fatigue so you can feel comfortable being on your feet all day. They are easily washable and hygienic, and feature holes for ventilation around the foot bed for all-day heat releaf
$15.99

SKU: 2JV62
In Stock
This simple, comfortable scrub set comes in a variety of colors. The set features a V-neck top and set-in sleeves. There are two chest pockets for storage. The relaxed-fit, straight-leg pants have a matching drawstring for a comfortable, adjustable, fit. There are two pockets on the side of the pants, and two pockets in the back for extra storage. The comfortable 65/35 polyester/cotton material is suitable for all day wear.
$28.79

SKU: 3LV37
In Stock
This fashionable women’s scrub top offers fashionable comfort at a reasonable price.It features a bold V-neck for some fashionable contrast at the neckline. The top has five pockets in total—one chest pocket, two side pockets, and two hidden pockets. It is made with high a quality poly/cotton combination and the fabric is brushed to give you a smoother feel. The top is double-stitched for durability and has a five-button closure.
$19.99

SKU: 3RE23
In Stock
This lab coat is light and is designed to move with you all day. A simpler, lighter version of the Physician’s lab coat, it is available in two different lengths, has two front pockets, a three button closure, and side-hand access. The comfortable 65/35 polyester/cotton material is suitable for all day wear. Sizes include small, medium, large, extra large, 2-extra large, 3-extra large, 4-extra large, and 5-extra large.
$20.79

SKU: 3YB32
In Stock
This comfortable one-size-fits-all scrub cap is made to last you wear after wear. It has double-stitch construction as well as a soft cloth band on the inside as an additional layer of support and sweat protection. It also has contoured seaming with back elastic to ensure a better fit. It features an adjustable drawstring in the back
$8.79

SKU: 4HC51
In Stock
This stylish and comfortable three-button lab coat features two patch pockets, a chest pocket, and a back-belt for adjustability and functionality. The comfortable 65/35 polyester/cotton material is suitable for all day wear. Sizes include small, medium, large, extra large, 2-extra large, 3-extra large, 4-extra large, and 5-extra large.
$24.79

SKU: 5GN30
In Stock
This physician’s lab coat is available in 2 different lengths--regular (37") and long (40"). It features a four-button front closure, two inside pockets, three front pockets, and side hand access. The comfortable 75/25 polyester/cotton material is suitable for all day wear. Sizes include small, medium, large, extra large, 2-extra large, 3-extra large, 4-extra large, and 5-extra large.
$36.79

SKU: 6UB33
In Stock
Work in style and comfort with this all-white men’s scrub set. The fabric is all cotton, and features two pockets on the scrub top, and two large velcro pockets on the scrub pants. The relaxed-fit, straight-leg pants have a matching drawstring for a comfortable, adjustable, fit. Sizes include extra extra small, extra small, small, medium, large, extra large, 2-extra large, 3-extra large, 4-extra large, and 5-extra large.
$34.36
Men’s Slip On Clogs
New

SKU: 7NM98
In Stock
These clogs are designed to deliver all day comfort and lightness. The non-marking soles are made to reduce foot and leg fatigue. The holes on the heels and in the insole allow for additional ventilation and the rubber outsole is slip-resistant and flexible, while the insole is soft and formulated to be stain resistant. They are easily washable and hygienic, and feature holes for ventilation around the foot bed for all-day heat releaf.
$15.99

SKU: 7YV41
In Stock
Work in style and comfort with this all-white women’s scrub set. The fabric is all cotton, and features two pockets on the scrub top, and two pockets on the scrub pants. The fabric is brushed to give you a smoother feel. The top and bottom are both double-stitched for durability. Sizes include extra extra small, extra small, small, medium, large, extra large, 2-extra large, 3-extra large, 4-extra large, and 5-extra large.
$36.79

SKU: 8BC37
In Stock
This bright, colorful women’s scrub top is not only comfortable, but fun to wear. It has a V-neck line and two front pockets. It is made with high a quality poly/cotton combination and the fabric is brushed to give you a smoother feel. The top is double-stitched for durability. Sizes include extra extra small, extra small, small, medium, large, extra large, 2-extra large, 3-extra large, 4-extra large, and 5-extra large.
$19.96

SKU: 8NN54
In Stock
These shoes are designed to deliver all day comfort and lightness. The non-marking soles are made to reduce foot and leg fatigue. The holes on the heels allow for additional ventilation and the rubber outsole is slip-resistant and flexible, while the insole is soft and formulated to be stain resistant. They are easily washable and hygienic, and feature holes for ventilation around the foot bed for all-day heat releaf.
$19.99

SKU: 9OK21
In Stock
This simple, comfortable scrub top comes in a variety of colors. This top has one chest pocket and runs large. The comfortable 65/35 polyester/cotton material is suitable for all day wear and has double-stitch construction Sizes include extra extra small, extra small, small, medium, large, extra large, 2-extra large, 3-extra large, 4-extra large, and 5-extra large.
$15.19
Women’s White Slip-On Clogs
New

SKU: 9OL25
In Stock
These clogs are designed to deliver all day comfort and lightness. The rubber outsole is slip-resistant and flexible, while the insole is soft and formulated to be stain resistant. The non-marking soles are made to reduce foot and leg fatigue so you can feel comfortable being on your feet all day. They are easily washable and hygienic, and feature holes for ventilation around the foot bed for all-day heat releaf
$20.79

SKU: WLCH1
In Stock
Foldable Wheelchair features a powder coated steel frame with durable nylon upholstery and padded removable armrests. Composite magnesium alloy wheels with maintenance-free bearings and composite handrims make for a smooth ride.
$196.00

SKU: TAG1
In Stock
This medical identifications tag is a convenient and practical way to wear your medical information. Measuring 1" x 3/4", the stainless steel tag can be engraved on the back.
$6.76

SKU: TAG2
In Stock
This medical identifications tag is a beautiful and practical way to wear your medical information. Measuring 1" x 3/4", the tag can be engraved on the back.
$0.00

SKU: TAG3
In Stock
This medical identifications tag is a beautiful and practical way to wear your medical information. Measuring 1" x 3/4", the tag is coated with a fine, Rhodium finish, helping the tag stay shiny and resistant to tarnish. The tag can be engraved on the back.
$0.00