Mobile Phone Card Reader
货号: 2WE71
有现货

This easy-to-use mobile card reader allows merchants to take their businesses anywhere using their mobile device’s headphone jack. This device is compatible with both IOS and Android. It is a safe and secure way to make payments as it encrypts card information at the moment of the swipe and doesn't store data on the device after the payment has been processed. It works with all major credit cards and allows you to swipe payments without a connection in Offline Mode
Product Information & Features:
- Catalog Page: 1193
- Includes card reader software
- Processes all major credit cards
- Ability to work in Offline Mode
- Works with IOS and Android
- Encrypts card information
- Plugs into standard headset jack
Technical Specs:
- Width: 2”
- length: 2”
- Weight: .1 lb.
重量:
10
磅
包装尺寸:
10
×
8
×
3
在
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com: