Industrial Steel Handheld Flashlight
货号: 2CF67
有现货

特色的
新品
This flashlight is ideal for harsh work environments and has been approved for use in hazardous working conditions. It is made with stainless steel and is waterproof to 1.5 meters . Its' beam distance is up to 850 feet in pitch black. It features three light modes for energy saving and flexibility: low at 55 lumens, medium at 185 lumens, and high at 580 lumens.It also includes three AAA batteries
Product Information & Features:
- Catalog Page: 7617
- Made with stainless steel
- Light modes: low (55 lumens), medium (185 lumens), high (580 lumens)
- Battery type: AA (included)
- Burn time: 2.5 hours
- Beam distance: 850 ft.
Technical Specs:
- Width: 2”
- Height: 7.5”
- Depth: 1.8”
- Weight: .75 lb.
重量:
6
磅
包装尺寸:
2
×
10
×
8
在
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com: