Receipt Printer
货号: 8DO33
有现货

This receipt printer uses a ribbon to transfer ink to paper, making it resistant to discoloration and smears from heat and humidity. It can easily be connected to any laptop/computer via USB cable. It's light weight, easy to use, and is suitable for an outdoor work environment. It's powered by rechargeable lithium batteries and includes a power adapter.
Product Information & Features:
- Catalog Page: 3335
- Printing method: thermal line printing
- Paper type: thermal paper
- Power: rechargeable lithium batteries
- Includes: power adapter
Technical Specs:
- Width: 4”
- Length: 2.5”
- Height: 1.8”
- Weight: 1.2 lb.
重量:
8
千克
包装尺寸:
8
×
10
×
6
米
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com: