17英寸POS触摸屏显示器带读卡器
货号: 5TJ23
有现货

This sleek and slim 17-inch touch screen monitor is great for retail—it is easily integrated with a variety of POS systems. The sensitive touch screen recognizes touch input from fingers, gloved fingers, stylus, and pens. It features a built-in magnetic card reader. It gives the user full range of standard connectivity ports for retail POS and hospitality applications. The screen has a maximum resolution of 1040 x 768 and is water-resistant. It features a built-in magnetic card reader for quick and easy credit card payment
Product Information & Features:
- Catalog Page: 6642
- Screen size: 17 inches
- Maximum resolution: 1040 X 768
- Includes power chord, power adapter, VGA signal cable, USB cable
- Slim screen
- Features magnetic card reader
Technical Specs:
- Width: 18”
- Height: 16”
- Weight: 4 lb.
重量:
8
磅
包装尺寸:
1
×
8
×
10
米
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com:


