Hardhat with 300 Lumen LED Light
货号: 6UK81
有现货

This hardhat is great for night work. It features a bright, 300 lumen detachable headlamp for optimal illumination. The light is battery operated and includes 2 AA batteries. The bright and sturdy shell is made with polyethylene, making it weather and debris-resistant. The color options include yellow, white, orange, and red, and the sizing options include 6, 7, and 8.
Product Information & Features:
- Catalog Page: 2459
- Light is battery operated
- Batteries: AA
- 2 batteries included
- Shell material: polyethylene
- 300 detachable lumen light
- Size options: 6, 7, 8
- Color Options: Yellow, White, Red, Orange
Technical Specs:
- Width: 9”
- Height: 7”
- Depth: 10”
- Weight: 1.3 lb.
重量:
7
千克
包装尺寸:
9
×
8
×
9
英尺
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com:


