Keyboard arrow keys can be used
to navigate menus, filters, and datagrids.
Learn more in Accessibility

Industrial Steel Handheld Flashlight

SKU: 2CF67
In Stock
Qty item
1+ $23.99
10+ $22.79
20+ $21.59
New Arrival

This flashlight is ideal for harsh work environments and has been approved for use in hazardous working conditions. It is made with stainless steel and is waterproof to 1.5 meters . Its' beam distance is up to 850 feet in pitch black. It features three light modes for energy saving and flexibility: low at 55 lumens, medium at 185 lumens, and high at 580 lumens.It also includes three AAA batteries

Product Information & Features:


  • Catalog Page: 7617
  • Made with stainless steel
  • Light modes: low (55 lumens), medium (185 lumens), high (580 lumens)
  • Battery type: AA (included)
  • Burn time: 2.5 hours
  • Beam distance: 850 ft.

Technical Specs:

  • Width: 2”
  • Height: 7.5”
  • Depth: 1.8”
  • Weight: .75 lb.