NFC Credit Card Reader
货号: 9GQ28
有现货

This NFC credit card reader accepts PIN-based debit card transactions and swipes traditional payment cards. It accepts chip cards and enables contactless payments for easy and efficient credit card transactions. Compatible with Apple Pay, LoopPay, Google Wallet, Plastc, and Coin. It is a safe and secure way to make payments as it encrypts card information at the moment of the swipe and doesn't store data on the device after the payment has been processed.
Product Information & Features:
- Catalog Page: 1634
- Performs PIN based debit card transactions
- Accepts chip cards
- Connectivity: USB, Wireless
- Large, backlit display
- Supports all magnetic stripe cards
- Color: Black
- NFC technology, includes POS software
Technical Specs:
- Width: 4”
- Height: 3”
- Weight: .3 lb.
重量:
10
千克
包装尺寸:
2
×
9
×
5
米
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com: