500-Watt Portable Work Light
货号: 4HJ92
有现货

新品
This 500 watt work light is perfect for contruction/work sites or at home projects. It produces a maximum of 16,000 lumens. The light head can be adjusted on the base and features comfort grips. The work light features a heat-resistant tempered glass shade for ultimate protection This lamp is great for both indoor and outdoor work and is weather resistant. It's small, lightweight, and easy to transport
Product Information & Features:
- Catalog Page: 5193
- 500-watt power
- Adjustable lamp head
- Weather resistant
- Bulb type: halogen
Technical Specs:
- Width: 6.5”
- Height: 9”
- Depth: 6”
- Weight: 3.5 lb.
重量:
10
千克
包装尺寸:
8
×
7
×
3
米
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com:


