Women’s Basic 1-Pocket Pink Scrub Top
货号: 4QI22
有现货

The simple and light scrub top has one chest pocket and a button back-belt. It is made with high a quality poly/cotton combination and the fabric is brushed to give you a smoother feel. The top is double-stitched for durability and has a five-button closure. Sizes include extra extra small, extra small, small, medium, large, extra large, 2-extra large, 3-extra large, 4-extra large, and 5-extra large.
Product Information & Features:
- Catalog Page: 2566
- 77% Polyester / 23% Cotton
- Center back length for size S: 25.5".
- 1 chest pocket
- Button back-belt
重量:
2
磅
包装尺寸:
4
×
10
×
10
厘米
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com:


