键盘箭头键可用于导航菜单、过滤器和数据网格。
了解更多信息 Accessibility

220 Lumen Rechargeable Headlamp

货号: 0RT28
即将推出

此商品将在稍后推出

This rechargeable headlamp can also be used with standard AAA batteries. It's light weight, comfortable, economic, flexible, and gives you 100 yards of visibility in pitch black. It features six light modes and allows you to easily recharge it with a USB or a standard wall plug in. The redesigned switch is easy to use, and is designed to work easily with gloves. It features two energy modes--Energy Saving Mode to help you optimize burning life, as well as Constant Mode that features continuous output.

Product Information & Features:


  • Catalog Page: 9927
  • 220 lumen power
  • Light modes: low power, mid power, high power, dim, blink, SOS
  • Can be battery operated (includes 2 AAA batteries)
  • Battery life: 5 hours
  • Comes with a standard wall charger and a USB charger
  • Flexible mount

Technical Specs:

  • Width: 3”
  • Length: 3”
  • Height: 3.5”
  • Depth: 2.5”
  • Weight: .8 lb.
重量: 4 磅 包装尺寸: 6 × 3 × 5 在
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com: