键盘箭头键可用于导航菜单、过滤器和数据网格。
了解更多信息 Accessibility

定价标签机

货号: XS56
有现货
数量 ¥, 件
1+ ¥100.00
10+ ¥90.00
20+ ¥85.00

This pricing labeler is easy to use and comes with one roll of white labels and spare ink. Print up to six characters with this pricing labeler. Made with strength in mind, this pricing labeler is built with quality materials and is drop-tested to ensure durability in the warehouse, stockroom, showroom, and other areas with hard floors. The ergonomic design keeps your hands comfortable during use, reducing strain and allowing you to comfortably use the labeler

Product Information & Features:


  • Catalog Page: 4433
  • Number of lines: 1
  • Characters per line: 6
  • Material: plastic
  • Label size: 22mm x 12mm
  • Color: Blue

Technical Specs:

  • Length: 7.2”
  • Width: 5.6”
  • Height: 3”
  • Weight: 1 lb.

产品概览

ts2

进口定制耐高温线绕制

使电流更快从线表面流过,提升电机控制的响应度,让您更轻松的驾驭飞行器。 同时大幅降低电机的铜损,使电机的发热量降低30%。
ts1

2 . 进口定制耐高温线绕制

使电流更快从线表面流过,提升电机控制的响应度,让您更轻松的驾驭飞行器。 同时大幅降低电机的铜损,使电机的发热量降低30%。

包装配件

001

电机 U13Ⅱ KV65

x1
002

配件包

x1
003

包装盒

x1
重量: 4500 克 包装尺寸: 130 × 120 × 70 毫米
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com: