键盘箭头键可用于导航菜单、过滤器和数据网格。
了解更多信息 Accessibility

Retail Supplies

Browse our extensive catalog of all retail supplies, including but not limited to credit and mobile card readers, various scanners, printers, and other devices, which are perfect for all types of retail business.

Handheld Laser Barcode Scanner
新品

货号: 4PJ19
有现货
This lightweight laser handheld barcode scanner offers high performace scanning at a reasonable price by allowing merchants to capture barcodes quickly and effectively. It connects to any POS system via USB cable and is easy to install and use with little or no training. The color options include white, gray, and black and the material is plastic.
价格不详

货号: 4QI22
有现货
The simple and light scrub top has one chest pocket and a button back-belt. It is made with high a quality poly/cotton combination and the fabric is brushed to give you a smoother feel. The top is double-stitched for durability and has a five-button closure. Sizes include extra extra small, extra small, small, medium, large, extra large, 2-extra large, 3-extra large, 4-extra large, and 5-extra large.
价格不详

货号: 5BM69
有现货
Make your meetings more productive with this durable wood-top conference table. Both stylish and comfortable, the laminate table top is durable, easy to clean, and great for high-volume use. The table is spacious, stain resistant, and easy to clean. The base is made with metal and the legs are adjustable, with leveling guides at the base to help maintain a level surface on uneven floors.
价格不详
件

货号: 5GE27
有现货
This pricing labeler is easy to use and comes with one roll of white labels and spare ink. Print up to seven characters with this pricing gun. Made with strength in mind, this pricing labeler is built with quality materials and is drop-tested to ensure durability in the warehouse, stockroom, showroom, and other areas with hard floors. The ergonomic design keeps your hands comfortable during use, reducing strain and allowing you to comfortably use the labeler
价格不详

货号: 5GF68
有现货
This 300-watt flood light provides bright and focused illumination. Ideal for construction sites and outdoor use, as well as in commercial applications and residential areas, pools, and other recreational areas. Its' sturdy, weather-resistant metal housing protects from rain, rust, and debris.
价格不详

货号: 5GN30
有现货
This physician’s lab coat is available in 2 different lengths--regular (37") and long (40"). It features a four-button front closure, two inside pockets, three front pockets, and side hand access. The comfortable 75/25 polyester/cotton material is suitable for all day wear. Sizes include small, medium, large, extra large, 2-extra large, 3-extra large, 4-extra large, and 5-extra large.
价格不详

货号: 5TJ23
有现货
x 768,并具备防水功能。内置磁卡读卡器,方便快捷地进行信用卡支付。
价格不详
套

货号: 6LJ54
有现货
Provide yourself with the ultimate comfort at the office with the Manager’s Desk Chair. This chair features adjustable padded arms, black upholstery, and seat height adjustment to encourage more natural posture at your desk. For extra softness and cushioning, this chair has high-quality mesh upholstery. Enjoy built-in lumbar support with this comfortable, ergonomic, durable high-back chair.
价格不详
Round Meeting Table, 30 in. x 30in.
新品

货号: 6PM40
有现货
Add this round table to your office furniture collection. Great for meeting rooms, lunch rooms, and break rooms, it features a lightweight UV-resistant top, and a removable base and top for easy transport.The table top is made with antimicrobial additives which include antibacterial and anti-fungal properties so you can use it for years. It has a simple design, and requires no assembly or disassembly, and seats up to 4 people comfortably
价格不详

货号: 6UB33
有现货
Work in style and comfort with this all-white men’s scrub set. The fabric is all cotton, and features two pockets on the scrub top, and two large velcro pockets on the scrub pants. The relaxed-fit, straight-leg pants have a matching drawstring for a comfortable, adjustable, fit. Sizes include extra extra small, extra small, small, medium, large, extra large, 2-extra large, 3-extra large, 4-extra large, and 5-extra large.
价格不详
套

货号: 6UK81
有现货
This hardhat is great for night work. It features a bright, 300 lumen detachable headlamp for optimal illumination. The light is battery operated and includes 2 AA batteries. The bright and sturdy shell is made with polyethylene, making it weather and debris-resistant. The color options include yellow, white, orange, and red, and the sizing options include 6, 7, and 8.
价格不详

货号: 6VC22
有现货
This innovative Bluetooth barcode scanner allows easy bar code transmission to a host application via Bluetooth connection to laptops, smartphones, and other devices. The bluetooth technology offers high performace scanning at a reasonable price by allowing merchants to capture barcodes quickly and effectively. It also includes a USB cable and is easy to install and use with little or no training.
价格不详
件

货号: 7BS71
有现货
Great for any waiting/reception area, this table gives any office a sleek and modern look. Legs include plastic feet to protect from floor scratching. The table is made in the United States and comes with a 10-year limited warranty and the color options include white and black. The table is made with particleboard, steel, printed fiberboard, and has a shiny coat finish.
价格不详

货号: 7BS72
有现货
These bright, rechargeable searchlights feature 15 LED area lights and a spotlight. Great for outdoor work, auto repair, search and rescue, and power outages. These lights are powered by 12-volt rechargeable lead acid batteries and the internal batteries are easily accessible. The total burn time for these lights is 40 hours and a shoulder strap is included with both lights
价格不详
套
Men’s Slip On Clogs
新品

货号: 7NM98
有现货
These clogs are designed to deliver all day comfort and lightness. The non-marking soles are made to reduce foot and leg fatigue. The holes on the heels and in the insole allow for additional ventilation and the rubber outsole is slip-resistant and flexible, while the insole is soft and formulated to be stain resistant. They are easily washable and hygienic, and feature holes for ventilation around the foot bed for all-day heat releaf.
价格不详
套

货号: 7NQ22
有现货
Store and display your favorite items with this storage-display cabinet. With sixteen shelves total, and two cabinets for additional storage, keep your items dust-free but still visible with the glass door cabinets. Two of the cabinet shelves are adjustable so you can customize your storage as needed, while two of the shelves are fixed to provide increased stability. The accompanying damper allows for slow, silent, and soft opening and closing of cabinet doors
价格不详
套
Handheld Laser Barcode Scanner
新品

货号: 7TY55
有现货
This lightweight handheld barcode scanner offers high performace scanning at a reasonable price by allowing merchants to capture barcodes quickly and effectively. It connects to any POS system via USB cable and is easy to install and use with little or no training. It features a 3-inch display screen as well as a full letter and number pad that allows you to manually enter data and information
价格不详

货号: 7YV41
有现货
Work in style and comfort with this all-white women’s scrub set. The fabric is all cotton, and features two pockets on the scrub top, and two pockets on the scrub pants. The fabric is brushed to give you a smoother feel. The top and bottom are both double-stitched for durability. Sizes include extra extra small, extra small, small, medium, large, extra large, 2-extra large, 3-extra large, 4-extra large, and 5-extra large.
价格不详
套

货号: 8BC37
有现货
This bright, colorful women’s scrub top is not only comfortable, but fun to wear. It has a V-neck line and two front pockets. It is made with high a quality poly/cotton combination and the fabric is brushed to give you a smoother feel. The top is double-stitched for durability. Sizes include extra extra small, extra small, small, medium, large, extra large, 2-extra large, 3-extra large, 4-extra large, and 5-extra large.
价格不详

货号: 8DO33
有现货
This receipt printer uses a ribbon to transfer ink to paper, making it resistant to discoloration and smears from heat and humidity. It can easily be connected to any laptop/computer via USB cable. It's light weight, easy to use, and is suitable for an outdoor work environment. It's powered by rechargeable lithium batteries and includes a power adapter.
价格不详

货号: 8LG34
有现货
With high-sided walls and a tall counter, this reception desk is suitable for conducting business transactions and greeting guests. This reception desk comes with a 10-year limited warranty. It has been tested for office use and meets the requirements for safety, durability, and stability. It includes four drawers for extra storage, a keyboard drawer, and locks with two keys for extra security.
价格不详

货号: 8NN54
有现货
These shoes are designed to deliver all day comfort and lightness. The non-marking soles are made to reduce foot and leg fatigue. The holes on the heels allow for additional ventilation and the rubber outsole is slip-resistant and flexible, while the insole is soft and formulated to be stain resistant. They are easily washable and hygienic, and feature holes for ventilation around the foot bed for all-day heat releaf.
价格不详
套

货号: 8TF72
有现货
This headlamp has a 310 lumen output making ideal for work in poorly-lit areas. The easy-to-twist focus ring makes it easy to adjust the beam while you’re working. The top strap is removable so you can attach the headlamp to a hard hat. It's light weight, comfortable, economic, flexible, and gives you 60 yards of visibility in pitch black. The headlamp is battery-operated and comes with two AA batteries.
价格不详

货号: 8UF78
有现货
Organize your space with this spacious, bookshelf-cabinet combination. This piece features two sets of five adjustable shelves, with five additional shelves in the interior. Two of the shelves are adjustable so you can customize your storage as needed, and two shelves are fixed to provide increased stability. The accompanying damper allows the doors to close slowly, silently, and softly, and the cabinet feet are adjustable for increased stability on uneven floors.
价格不详

货号: 8VS71
有现货
Keep your books and decorative items within easy reach with this five case book shelf. Built with a traditional design and durable construction, this bookcase is ideal for professional environments. Made with five spacious shelves, this bookcase has abundant space to display all of your books, awards, and decor. The solid wood has a natural feel. The shelf comes with a 10-year limited warranty and is recyclable and possible to use for energy recovery.
价格不详