400-Watt Bulb Work Light
货号: 3TU20
有现货

新品
This 400 watt bulb light is great for both indoor and outdoor projects. This light is suitable for wet areas as well as hazardous workspaces and conditions. It resists the effects of rust and corrosion with powder coat, stainless steel hardware, and a tripod made of copper-free and corrosion resitant aluminum. It features a single LED light fixture and a versatile tripod mounting for convenient and powerful illumination for work areas. It stands at four feet tall, and is a smaller, lighter version of the 600-watt work light
Product Information & Features:
- Catalog Page: 6281
- 400-watt power bulb
- Tripod is fixed at 4 ft.
- Includes 5 foot power chord
- Bulb type: halogen
- Color: yellow
- Water resistant
Technical Specs:
- Width: 9”
- Length: 23”
- Depth: 23”
- Height: 4 ft.
- Weight: 6 lb.
重量:
4
千克
包装尺寸:
4
×
2
×
8
英尺
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com:





