Steel Storage Shelves, 65 x 55 in.
有现货
Add these practical and spacious shelves to your office storage collection. This shelving unit features welded steel construction for added durability and support, four adjustable shelves for versatile storage options, and a 4000 pound weight capacity. The hammered granite finish and tread-plate design create a bold look in your space, and the powder coating provides a layer of protection against wear and tear.
价格不详
4 Drawer File Cabinet, 15 x 52 x 25, Grey
有现货
Start organizing your professional or home office life with this 4-drawer, letter size vertical cabinet. With high-sided drawers that conveniently accept hanging file folders, this file cabinet offers ample space to store and organize multiple legal-size files without bending or folding. It features precision steel ball-bearings to provide smooth and quiet drawer performace and has adjustable feet for an even stance on uneven surfaces.
价格不详
Round Meeting Table, 30 in. x 30in.
有现货
Add this round table to your office furniture collection. Great for meeting rooms, lunch rooms, and break rooms, it features a lightweight UV-resistant top, and a removable base and top for easy transport.The table top is made with antimicrobial additives which include antibacterial and anti-fungal properties so you can use it for years. It has a simple design, and requires no assembly or disassembly, and seats up to 4 people comfortably
价格不详