General Purpose Handheld LED Spotlight
货号: 3UK92
有现货

新品
This bright, compact and durable handheld spotlight is a great tool for guiding you through poorly-lit areas. Eight bright white LED's illuminate dark jobsite work areas, with a 450 meter range. It has a 25-hour burn life and is shock-proof to 1.5 meters. Its' over-molded lens cover increases durability and provides protection from wear and tear. Batteries for this light are sold separately.
Product Information & Features:
- Catalog Page: 3387
- 180 lumens
- 450 meter range
- Shock proof to 1.5 meters
- Battery type: C (not included)
- Burn time: 25 hours
Technical Specs:
- Width: 4”
- Length: 8”
- Height: 7”
- Weight: 1.5 lb.
重量:
3
千克
包装尺寸:
1
×
7
×
3
厘米
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com: