Industrial 310 Lumen LED Headlamp
货号: 8TF72
有现货

This headlamp has a 310 lumen output making ideal for work in poorly-lit areas. The easy-to-twist focus ring makes it easy to adjust the beam while you’re working. The top strap is removable so you can attach the headlamp to a hard hat. It's light weight, comfortable, economic, flexible, and gives you 60 yards of visibility in pitch black. The headlamp is battery-operated and comes with two AA batteries.
Product Information & Features:
- Catalog Page: 1785
- 310 lumen output
- Batteries: AA (included)
- Adjustable/removable straps
- Focus ring for easy adjustment
- Burn time: 4 hours
Technical Specs:
- Width: 4”
- Length: 4”
- Height: 4”
- Weight: 4.5 oz.
重量:
2
磅
包装尺寸:
4
×
4
×
6
英尺
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com:


