Keyboard arrow keys can be used
to navigate menus, filters, and datagrids.
Learn more in Accessibility

Receipt Printer

SKU: 8DO33
In Stock
Qty item
1+ $200.00
10+ $190.00
20+ $180.00

This receipt printer uses a ribbon to transfer ink to paper, making it resistant to discoloration and smears from heat and humidity. It can easily be connected to any laptop/computer via USB cable. It's light weight, easy to use, and is suitable for an outdoor work environment. It's powered by rechargeable lithium batteries and includes a power adapter.

Product Information & Features:


  • Catalog Page: 3335
  • Printing method: thermal line printing
  • Paper type: thermal paper
  • Power: rechargeable lithium batteries
  • Includes: power adapter

Technical Specs:

  • Width: 4”
  • Length: 2.5”
  • Height: 1.8”
  • Weight: 1.2 lb.