Keyboard arrow keys can be used
to navigate menus, filters, and datagrids.
Learn more in Accessibility

Touchscreen POS System

SKU: 2EW02
In Stock

This all-inclusive POS system features a 15-inch touchscreen, a credit card pin pad reader, and a receipt printer. The screen has a maximum resolution of 1024 x 768 and is water-resistant. This system gives the user full range of standard connectivity ports for retail POS and hospitality applications. It also features a high-quality and secure, all steel lock-and-key cash box

Product Information & Features:


  • Catalog Page: 7292
  • Touch screen is 15 inches
  • Maximum resolution: 1024 X 768
  • Includes power chord, power adapter, VGA signal cable, USB cable
  • Easily integrated with a variety of POS systems
  • Cash box material: steel

Technical Specs:

  • Width: 9”
  • Height: 7”
  • Weight: 5 lb.