15- Inch POS Touch Screen Monitor With Card Reader
货号: 2RW93
有现货

This 15-inch touch screen monitor is great for retail—it is easily integrated with a variety of POS systems. It gives the user full range of standard connectivity ports for retail POS and hospitality applications. The sensitive touch screen recognizes touch input from fingers, gloved fingers, stylus, and pens. The screen has a maximum resolution of 1024 x 768 and is water-resistant. It features a built-in magnetic card reader for quick and easy credit card payment
Product Information & Features:
- Catalog Page: 4226
- Screen size: 15 inches
- Maximum resolution: 1024 X 768
- Includes power chord, power adapter, VGA signal cable, USB cable
Technical Specs:
- Width: 16”
- Height: 14”
- Weight: 6 lb.
重量:
3
磅
包装尺寸:
1
×
8
×
7
米
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com:





