Pricing Labeler
货号: 5GE27
有现货

This pricing labeler is easy to use and comes with one roll of white labels and spare ink. Print up to seven characters with this pricing gun. Made with strength in mind, this pricing labeler is built with quality materials and is drop-tested to ensure durability in the warehouse, stockroom, showroom, and other areas with hard floors. The ergonomic design keeps your hands comfortable during use, reducing strain and allowing you to comfortably use the labeler
Product Information & Features:
- Catalog Page: 1279
- Number of lines: 2
- Characters per line: 7
- Material: plastic
- Label size: 22mm x 12mm
- Color: Red
Technical Specs:
- Length: 9.2”
- Width: 5.6”
- Height: 3”
- Weight: 1 lb.
重量:
2
千克
包装尺寸:
8
×
5
×
5
英尺
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com: