键盘箭头键可用于导航菜单、过滤器和数据网格。
了解更多信息 Accessibility

Bluetooth Barcode Scanner

货号: 6VC22
有现货
件

This innovative Bluetooth barcode scanner allows easy bar code transmission to a host application via Bluetooth connection to laptops, smartphones, and other devices. The bluetooth technology offers high performace scanning at a reasonable price by allowing merchants to capture barcodes quickly and effectively. It also includes a USB cable and is easy to install and use with little or no training.

Product Information & Features:


  • Catalog Page: 1267
  • Material: plastic
  • Color: Black, Blue
  • Includes USB cable
  • Long battery life
  • Simple button design
  • Easy to integrate with host device

Technical Specs:

  • Width: 4”
  • Length: 6”
  • Weight: 7”
重量: 10 磅 包装尺寸: 5 × 2 × 1 英尺
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com: