键盘箭头键可用于导航菜单、过滤器和数据网格。
了解更多信息 Accessibility

Credit Card Pin Pad Reader

货号: 1AB92
即将推出

此商品将在稍后推出

新品

Choosing the right credit card processing terminal to fit your business needs can help you increase your profits and reduce your processing costs. This credit card reader helps you do just that. Its' easy-to-use ATM style interface accepts PIN-based debit card transactions and swipes traditional payment cards. It also accepts chip cards and features a built-in receipt printer

Product Information & Features:


  • Catalog Page: 2976
  • Performs PIN based debit card transactions
  • Accepts chip cards
  • Prints transaction receipts
  • Connectivity: USB (not included)
  • Large, backlit display
  • Supports all magnetic stripe cards
  • Color: Purple

Technical Specs:

  • Width: 6”
  • Height: 3”
  • Weight: .6 lb.
重量: 1 千克 包装尺寸: 1 × 4 × 7 米
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com: