键盘箭头键可用于导航菜单、过滤器和数据网格。
了解更多信息 Accessibility

Handheld Flashlight

货号: 2JD29
有现货

This lightweight and easy-to-use flashlight produces a broad floor beam, giving you the best beam for most indoor and short distance applications. It is powered by three premium, high-intensity LED lights and gives you 700 feet of visibility. It features three light modes for energy saving and flexibility: low, high, and strobe model. It comes with two alkaline D batteries

Product Information & Features:


  • Catalog Page: 2927
  • 15 ft. shock-resistant
  • 3 modes: low, high, strobe
  • Battery size: D
  • Number of batteries: 2
  • Battery type: alkaline
  • Batteries included: no
  • Bulb Type: LED
  • Burn time: 2 hours
  • Distance: 700 ft.

Technical Specs:

  • Length: 7”
  • Width: 2.5”
  • Height: 11”
  • Weight: 1 lb.
重量: 1 磅 包装尺寸: 2 × 9 × 1 米
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com: