Keyboard arrow keys can be used
to navigate menus, filters, and datagrids.
Learn more in Accessibility

Industrial Handheld Flashlight

SKU: 6BC45
In Stock
Qty item
1+ $23.99
10+ $22.79
20+ $21.59

This lightweight and easy-to-use flashlight is powered by premium LED lights with alkaline batteries included. It produces a broad floor beam, giving you the best beam for most indoor and short distance applications. It features three modes: low, medium, and high mode. It is powered by a premium, high-intensity LED light and gives you 850 feet of visibility. It comes with two alkaline AA batteries

Product Information & Features:


  • Catalog Page: 5389
  • 25 ft. shock-resistant
  • 3 modes: low, high, strobe
  • Battery size: D
  • Number of batteries: 2
  • Battery type: alkaline
  • Batteries included: yes
  • Bulb Type: LED
  • Burn time: 2 hours
  • Beam Distance: 950 ft.

Technical Specs:

  • Length: 7.5”
  • Width: 3”
  • Height: 12”
  • Weight: 1.5 lb.