键盘箭头键可用于导航菜单、过滤器和数据网格。
了解更多信息 Accessibility

Handheld Laser Barcode Scanner

货号: 4PJ19
有现货
新品

This lightweight laser handheld barcode scanner offers high performace scanning at a reasonable price by allowing merchants to capture barcodes quickly and effectively. It connects to any POS system via USB cable and is easy to install and use with little or no training. The color options include white, gray, and black and the material is plastic.

Product Information & Features:


  • Catalog Page: 3458
  • Material: plastic
  • Color: white
  • Color Options: white, black, grey
  • Includes USB cable

Technical Specs:

  • Width: 7”
  • Length: 3”
  • Height: 3”
重量: 7 千克 包装尺寸: 10 × 1 × 3 英尺
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com: