Bluetooth Barcode Scanner
货号: 6VC22
有现货

This innovative Bluetooth barcode scanner allows easy bar code transmission to a host application via Bluetooth connection to laptops, smartphones, and other devices. The bluetooth technology offers high performace scanning at a reasonable price by allowing merchants to capture barcodes quickly and effectively. It also includes a USB cable and is easy to install and use with little or no training.
Product Information & Features:
- Catalog Page: 1267
- Material: plastic
- Color: Black, Blue
- Includes USB cable
- Long battery life
- Simple button design
- Easy to integrate with host device
Technical Specs:
- Width: 4”
- Length: 6”
- Weight: 7”
重量:
10
磅
包装尺寸:
5
×
2
×
1
英尺
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com: