Credit Card Pin Pad Reader
货号: 2LM04
有现货

新品
Brighten up your reail space with this fun and sleek credit card reader--it is easy to use and perfect for any business. Its' easy-to-use ATM style interface accepts PIN-based debit card transactions and swipes traditional payment cards. It also accepts chip cards.
Product Information & Features:
- Catalog Page: 9927
- Performs PIN based debit card transactions
- Accepts chip cards
- Prints transaction receipts
- Connectivity: USB (not included)
- Large, backlit display
- Supports all magnetic stripe cards
- Color: Yellow
Technical Specs:
- Width: 5”
- Height: 4”
- Weight: .3 lb.
重量:
1
磅
包装尺寸:
2
×
4
×
3
在
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com:








