Handheld Flashlight
货号: 2JD29
有现货

特色的
This lightweight and easy-to-use flashlight produces a broad floor beam, giving you the best beam for most indoor and short distance applications. It is powered by three premium, high-intensity LED lights and gives you 700 feet of visibility. It features three light modes for energy saving and flexibility: low, high, and strobe model. It comes with two alkaline D batteries
Product Information & Features:
- Catalog Page: 2927
- 15 ft. shock-resistant
- 3 modes: low, high, strobe
- Battery size: D
- Number of batteries: 2
- Battery type: alkaline
- Batteries included: no
- Bulb Type: LED
- Burn time: 2 hours
- Distance: 700 ft.
Technical Specs:
- Length: 7”
- Width: 2.5”
- Height: 11”
- Weight: 1 lb.
重量:
1
磅
包装尺寸:
2
×
9
×
1
米
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com: