Keyboard arrow keys can be used
to navigate menus, filters, and datagrids.
Learn more in Accessibility

Handheld Laser Barcode Scanner

SKU: 4PJ19
In Stock
Qty item
1+ $160.00
10+ $152.00
20+ $144.00
New Arrival

This lightweight laser handheld barcode scanner offers high performace scanning at a reasonable price by allowing merchants to capture barcodes quickly and effectively. It connects to any POS system via USB cable and is easy to install and use with little or no training. The color options include white, gray, and black and the material is plastic.

Product Information & Features:


  • Catalog Page: 3458
  • Material: plastic
  • Color: white
  • Color Options: white, black, grey
  • Includes USB cable

Technical Specs:

  • Width: 7”
  • Length: 3”
  • Height: 3”