Keyboard arrow keys can be used
to navigate menus, filters, and datagrids.
Learn more in Accessibility

General Purpose Handheld LED Spotlight

SKU: 3UK92
In Stock
Qty item
1+ $47.99
10+ $45.59
20+ $43.19
New Arrival

This bright, compact and durable handheld spotlight is a great tool for guiding you through poorly-lit areas. Eight bright white LED's illuminate dark jobsite work areas, with a 450 meter range. It has a 25-hour burn life and is shock-proof to 1.5 meters. Its' over-molded lens cover increases durability and provides protection from wear and tear. Batteries for this light are sold separately.

Product Information & Features:


  • Catalog Page: 3387
  • 180 lumens
  • 450 meter range
  • Shock proof to 1.5 meters
  • Battery type: C (not included)
  • Burn time: 25 hours

Technical Specs:

  • Width: 4”
  • Length: 8”
  • Height: 7”
  • Weight: 1.5 lb.