Keyboard arrow keys can be used
to navigate menus, filters, and datagrids.
Learn more in Accessibility

NFC Credit Card Reader

SKU: 9GQ28
In Stock
Qty item
1+ $200.00
10+ $190.00
20+ $180.00

This NFC credit card reader accepts PIN-based debit card transactions and swipes traditional payment cards. It accepts chip cards and enables contactless payments for easy and efficient credit card transactions. Compatible with Apple Pay, LoopPay, Google Wallet, Plastc, and Coin. It is a safe and secure way to make payments as it encrypts card information at the moment of the swipe and doesn't store data on the device after the payment has been processed.

Product Information & Features:


  • Catalog Page: 1634
  • Performs PIN based debit card transactions
  • Accepts chip cards
  • Connectivity: USB, Wireless
  • Large, backlit display
  • Supports all magnetic stripe cards
  • Color: Black
  • NFC technology, includes POS software

Technical Specs:

  • Width: 4”
  • Height: 3”
  • Weight: .3 lb.