Touch Screen Credit Card POS System
货号: 1TB10
即将推出

此商品将在稍后推出
特色的
This small and light POS system brings flexibility, functionality, and style to POS and is great for small businesses and traveling retailers. It gives the user full range of standard connectivity ports for retail POS and hospitality applications. With a high screen resolution, a credit card reader, and a receipt printer, it has everything you need from a POS system without the hassle and extra weight
Product Information & Features:
- Catalog Page: 4827
- Screen size: 7 inches
- Maximum resolution: 1024 X 768
- Material: plastic
- Color: grey
- Includes POS software
Technical Specs:
- Width: 8.5”
- Length: 8”
- Height: 4.5”
- Weight: 2 lb.
重量:
6
磅
包装尺寸:
6
×
4
×
2
米
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com: