500-Lumen Portable Suspended Work Lamp
货号: 2TK59
有现货

This 500-lumen powered suspended lamp is a powerful and compact LED work light that is ideal for construction work and auto repair. It is portable and easy to transport with a hook at the top allows you to attach it to multiple surfaces. It shines bright at 500 lumens and is protected by a shatter-proof polycarbonate lens, and a stainless steel mounting bracket. It features a brightly colored plastic handle for visibility
Product Information & Features:
- Catalog Page: 9263
- 500 lumen power output
- 300-watts
- Comes with extension chord
- Hook to attach
Technical Specs:
- Length: 7”
- Width: 3”
- Height: 12”
- Weight: 2 lb.
重量:
5
千克
包装尺寸:
4
×
6
×
8
米
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com:





