Keyboard arrow keys can be used
to navigate menus, filters, and datagrids.
Learn more in Accessibility

Handheld Flashlight

SKU: 2JD29
In Stock
Qty item
1+ $13.59
10+ $12.91
20+ $12.23

This lightweight and easy-to-use flashlight produces a broad floor beam, giving you the best beam for most indoor and short distance applications. It is powered by three premium, high-intensity LED lights and gives you 700 feet of visibility. It features three light modes for energy saving and flexibility: low, high, and strobe model. It comes with two alkaline D batteries

Product Information & Features:


  • Catalog Page: 2927
  • 15 ft. shock-resistant
  • 3 modes: low, high, strobe
  • Battery size: D
  • Number of batteries: 2
  • Battery type: alkaline
  • Batteries included: no
  • Bulb Type: LED
  • Burn time: 2 hours
  • Distance: 700 ft.

Technical Specs:

  • Length: 7”
  • Width: 2.5”
  • Height: 11”
  • Weight: 1 lb.