12-volt Rechargeable Search light Set
货号: 7BS72
有现货

These bright, rechargeable searchlights feature 15 LED area lights and a spotlight. Great for outdoor work, auto repair, search and rescue, and power outages. These lights are powered by 12-volt rechargeable lead acid batteries and the internal batteries are easily accessible. The total burn time for these lights is 40 hours and a shoulder strap is included with both lights
Product Information & Features:
- Catalog Page: 0436
- 12-volt rechargeable battery
- Battery type: lead acid
- Burn time: 40 hours
- 120-watt power
- Internal battery easily accessible
- Shoulder strap included
Technical Specs:
- Length: 6”
- Width: 9”
- Height: 5”
- Weight: 8 lb. each
重量:
10
磅
包装尺寸:
9
×
3
×
3
米
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com:


