90-Watt Bright White LED Light Bulb
货号: 2JD90
有现货

特色的
新品
This bright, eco-friendly 90-watt bulb is great for a focused light distribution effect. It is dimmable and is an energy efficient replacement for a standard 90-watt halogen. It consumes only 16 watts to produce 1200 lumens in a white color temperature. It is compatible with most LED dimmers and has a total life span of 22.5 years. It works for both indoor and outdoor use, making it ideal for security lighting
Product Information & Features:
- Catalog Page: 4227
- 90-watt power
- Does not contain mercury
- Uses 85% less energy than standard bulb
- Dimmable
- Life: 22.5 years
Technical Specs:
- Width: 4.75”
- Diameter: 4.75”
- Depth: 4.75”
- Height: 5.5”
重量:
1
千克
包装尺寸:
9
×
10
×
3
厘米
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com:






