Credit Card Pin Pad Reader
货号: 1AB92
即将推出

此商品将在稍后推出
特色的
新品
Choosing the right credit card processing terminal to fit your business needs can help you increase your profits and reduce your processing costs. This credit card reader helps you do just that. Its' easy-to-use ATM style interface accepts PIN-based debit card transactions and swipes traditional payment cards. It also accepts chip cards and features a built-in receipt printer
Product Information & Features:
- Catalog Page: 2976
- Performs PIN based debit card transactions
- Accepts chip cards
- Prints transaction receipts
- Connectivity: USB (not included)
- Large, backlit display
- Supports all magnetic stripe cards
- Color: Purple
Technical Specs:
- Width: 6”
- Height: 3”
- Weight: .6 lb.
重量:
1
千克
包装尺寸:
1
×
4
×
7
米
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com: