键盘箭头键可用于导航菜单、过滤器和数据网格。
了解更多信息 Accessibility

Receipt Printer

货号: 8DO33
有现货

This receipt printer uses a ribbon to transfer ink to paper, making it resistant to discoloration and smears from heat and humidity. It can easily be connected to any laptop/computer via USB cable. It's light weight, easy to use, and is suitable for an outdoor work environment. It's powered by rechargeable lithium batteries and includes a power adapter.

Product Information & Features:


  • Catalog Page: 3335
  • Printing method: thermal line printing
  • Paper type: thermal paper
  • Power: rechargeable lithium batteries
  • Includes: power adapter

Technical Specs:

  • Width: 4”
  • Length: 2.5”
  • Height: 1.8”
  • Weight: 1.2 lb.
重量: 8 千克 包装尺寸: 8 × 10 × 6 米
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com: