Women’s Slip-On Clog
货号: 1GB82
即将推出

此商品将在稍后推出
特色的
新品
These clogs are designed to deliver all day comfort and lightness. The rubber outsole is slip-resistant and flexible, while the insole is soft and formulated to be stain resistant. The non-marking soles are made to reduce foot and leg fatigue so you can feel comfortable being on your feet all day. They are easily washable and hygienic, and feature holes for ventilation around the foot bed for all-day heat releaf
Product Information & Features:
- Catalog Page: 5235
- Ultra light material
- Anti-fungal and anti-bacterial
- Slip resistant
- Removable inner sole
- Made with EVA foam
- Cooling ventilation holes
重量:
2
磅
包装尺寸:
5
×
3
×
10
米
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com: