Foldable Wheelchair
货号: WLCH1
有现货

Foldable Wheelchair features a powder coated steel frame with durable nylon upholstery and padded removable armrests. Composite magnesium alloy wheels with maintenance-free bearings and composite handrims make for a smooth ride.
Product Information & Features:
- Powder coated steel frame
- Durable nylon upholstery
- Composite magnesium alloy wheels with maintenance-free bearings
- Composite footplates
- Padded removable armrests
- Composite handrims
- 220lb. weight capacity
- Removable armrests
- Warranty: 3 years on welds, 2 years on upholstery and wheel locks
重量:
4
千克
包装尺寸:
3
×
8
×
7
英尺
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com: