Handheld Laser Barcode Scanner
货号: 7TY55
有现货

新品
This lightweight handheld barcode scanner offers high performace scanning at a reasonable price by allowing merchants to capture barcodes quickly and effectively. It connects to any POS system via USB cable and is easy to install and use with little or no training. It features a 3-inch display screen as well as a full letter and number pad that allows you to manually enter data and information
Product Information & Features:
- Catalog Page: 7642
- 3-inch screen
- Numbers and letter on keypad
- Connectivity technology: cable
- Host interface: USB
- Material: plastic
Technical Specs:
- Width: 4”
- Length: 7”
- Height: 5”
- Weight: .8 lb.
重量:
1
磅
包装尺寸:
10
×
7
×
2
在
使用本产品之前,请检查产品包装内是否包含以上所有物品。若有缺失,请及时联系在线客服或给我们留言:info@t-motor.com:









