Keyboard arrow keys can be used
to navigate menus, filters, and datagrids.
Learn more in Accessibility

Mobile Phone Card Reader

SKU: 2WE71
In Stock
Qty item
1+ $39.96
10+ $37.96
20+ $35.96

This easy-to-use mobile card reader allows merchants to take their businesses anywhere using their mobile device’s headphone jack. This device is compatible with both IOS and Android. It is a safe and secure way to make payments as it encrypts card information at the moment of the swipe and doesn't store data on the device after the payment has been processed. It works with all major credit cards and allows you to swipe payments without a connection in Offline Mode

Product Information & Features:


  • Catalog Page: 1193
  • Includes card reader software
  • Processes all major credit cards
  • Ability to work in Offline Mode
  • Works with IOS and Android
  • Encrypts card information
  • Plugs into standard headset jack

Technical Specs:

  • Width: 2”
  • length: 2”
  • Weight: .1 lb.